Budgetary Price €/1k0.26
-
Ciss2600 pF
-
Coss500 pF
-
ID (@25°C) max50 A
-
IDpuls max200 A
-
Operating Temperature-55 °C to 150 °C
-
PackageSuperSO8 5x6
-
PolarityN
-
Ptot max50 W
-
QG (typ @4.5V)15 nC
-
QG (typ @10V)34 nC
-
RDS (on) (@10V) max10 mΩ
-
RDS (on) (@4.5V) max17.9 mΩ
-
RDS (on) (@4.5V LL) max17.9 mΩ
-
Rth2.5 K/W
-
VDS max60 V
-
VGS(th)1.7 V
| Recommended | ||
|
OPN
|
BSC100N06LS3GATMA1 | |
| Product Status | active | |
| Infineon Package | ||
| Package Name | SuperSO8 5x6 | |
| Packing Size | 5000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | SuperSO8 5x6 |
| Packing Size | 5000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Charge x RDS(on)product (FOM)
- Low on-resistance R DS(on)
- Ideal for fast switching applications
- RoHS compliant - halogen free
- MSL1 rated
Benefits
- Highest system efficiency
- Less paralleling required
- Increased power density
- System cost reduction